SIEB 14.5x1 MS-A2 0.103/0.15

Part no.: 10.05.03.00023
Screen
External diameter D: 14.5 mm
Length L: 1 mm
Material: Brass / Stainless steel
Mesh: 0.103 mm
Wire size: 0.15 mm
Attribute Value
Weight 0.63 g