SVK G1/4-IG

Part no.: 10.05.03.00035

Check valve for deactivation of unused suction cups

Thread G1G1/4"-M
Thread G2G1/4"-F
SVK G1/4-IG
Attribute Value
G1 G1/4"-M
G2 G1/4"-F
L 26 mm
LG1 10 mm
LG2 11 mm
SW1 17 mm
Attribute Value
Evacuation rate for pu = -0,3 bar 0.17 m³/h
Evacuation rate for pu = -0,3 bar 2.90 l/min
Evacuation rate for pu = -0,6 bar 0.20 m³/h
Evacuation rate for pu = -0,6 bar 3.40 l/min
Flow rate max. 20.40 m³/h
Flow rate max. pressure 340 l/min
Weight 17.50 g
Product family SVK
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SVK G1/4-IG

Check valves SVK, SVKG, SVV are delivered as a ready-to-connect product.