SVK G3/8-IG

Part no.: 10.05.03.00036

Check valve for deactivation of unused suction cups

Thread G1G3/8"-M
Thread G2G3/8"-F
SVK G3/8-IG
Attribute Value
G1 G3/8"-M
G2 G3/8"-F
L 29 mm
LG1 10 mm
LG2 12 mm
SW1 22 mm
Attribute Value
Evacuation rate for pu = -0,3 bar 0.44 m³/h
Evacuation rate for pu = -0,3 bar 7.30 l/min
Evacuation rate for pu = -0,6 bar 0.48 m³/h
Evacuation rate for pu = -0,6 bar 8 l/min
Flow rate max. 35.40 m³/h
Flow rate max. pressure 590 l/min
Weight 30.30 g
Product family SVK
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SVK G3/8-IG

Check valves SVK, SVKG, SVV are delivered as a ready-to-connect product.