Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Check valve for deactivation of unused suction cups
Attribute | Value |
---|---|
G1 | G1/2"-M |
G2 | G1/2"-F |
L | 29 mm |
LG1 | 12 mm |
LG2 | 14 mm |
SW1 | 27 mm |
Attribute | Value |
---|---|
Evacuation rate for pu = -0,3 bar | 0.49 m³/h |
Evacuation rate for pu = -0,3 bar | 8.10 l/min |
Evacuation rate for pu = -0,6 bar | 0.54 m³/h |
Evacuation rate for pu = -0,6 bar | 9 l/min |
Flow rate max. | 47.40 m³/h |
Flow rate max. pressure | 790 l/min |
Weight | 47.40 g |
Product family | SVK |
Ordering information: SVK G1/2-IG
Check valves SVK, SVKG, SVV are delivered as a ready-to-connect product.