Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection nipple with integrated check valve
Thread G1 | G1/4"-M |
Thread G2 | M10x1.25-M |
Spanner size SW1 | 17 mm |
Nipple family | N009 |
Attribute | Value |
---|---|
G1 | G1/4"-M |
G2 | M10x1.25-M |
L | 5 mm |
LG1 | 10 mm |
LG2 | 10 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Evacuation rate for pu = -0,3 bar | 2.30 m³/h |
Evacuation rate for pu = -0,3 bar | 38.30 l/min |
Evacuation rate for pu = -0,6 bar | 3.30 m³/h |
Evacuation rate for pu = -0,6 bar | 55 l/min |
Flow rate max. | 27 m³/h |
Flow rate max. vacuum | 450 l/min |
Weight | 10 g |
Product family | SVN |
Ordering information: SVN G1/4-AG M10x1.25-AG N009
Check valve SVN is delivered as a ready-to-connect product.