Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection nipple with integrated check valve
Attribute | Value |
---|---|
D | 12.50 mm |
D2 | 8.50 mm |
G1 | G1/4"-M |
L | 5 mm |
L1 | 25 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Evacuation rate for pu = -0,3 bar | 2.30 m³/h |
Evacuation rate for pu = -0,3 bar | 38.30 l/min |
Evacuation rate for pu = -0,6 bar | 3.30 m³/h |
Evacuation rate for pu = -0,6 bar | 55 l/min |
Flow rate max. | 27 m³/h |
Flow rate max. vacuum | 450 l/min |
Weight | 8 g |
Product family | SVN |
Ordering information: SVN G1/4-AG N011
Check valve SVN is delivered as a ready-to-connect product.