Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Check valve for deactivation of unused suction cups
Attribute | Value |
---|---|
G1 | G1/8"-F |
G2 | G1/8"-M |
L | 26 mm |
LG1 | 8.50 mm |
LG2 | 8 mm |
SW1 | 14 mm |
Attribute | Value |
---|---|
Evacuation rate for pu = -0,3 bar | 0.14 m³/h |
Evacuation rate for pu = -0,3 bar | 2.30 l/min |
Evacuation rate for pu = -0,6 bar | 0.15 m³/h |
Evacuation rate for pu = -0,6 bar | 2.50 l/min |
Flow rate max. | 18.60 m³/h |
Flow rate max. vacuum | 310 l/min |
Weight | 11.20 g |
Product family | SVK |
Ordering information: SVKG G1/8-AG
Check valves SVK, SVKG, SVV are delivered as a ready-to-connect product.