Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Check valve for deactivation of unused suction cups
Attribute | Value |
---|---|
G1 | M5-F |
G2 | M5-M |
L | 20 mm |
LG1 | 4.50 mm |
LG2 | 5 mm |
SW1 | 8 mm |
Attribute | Value |
---|---|
Evacuation rate for pu = -0,3 bar | 0.07 m³/h |
Evacuation rate for pu = -0,3 bar | 1.20 l/min |
Evacuation rate for pu = -0,6 bar | 0.08 m³/h |
Evacuation rate for pu = -0,6 bar | 1.30 l/min |
Flow rate max. | 4.80 m³/h |
Flow rate max. vacuum | 80 l/min |
Weight | 2.20 g |
Product family | SVK |
Ordering information: SVKG M5-AG
Check valves SVK, SVKG, SVV are delivered as a ready-to-connect product.