Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flow resistor for reduction of the volume flow rate
Attribute | Value |
---|---|
G1 | G1/8"-M |
dn | 1.10 mm |
L | 6 mm |
LG1 | 9.50 mm |
SW1 | 14 mm |
Attribute | Value |
---|---|
Evacuation rate for pu = -0,3 bar | 0.62 m³/h |
Evacuation rate for pu = -0,3 bar | 10.30 l/min |
Evacuation rate for pu = -0,6 bar | 0.63 m³/h |
Evacuation rate for pu = -0,6 bar | 10.50 l/min |
Weight | 5 g |
Product family | SW |
Ordering information: SW 110 G1/8-AG
Flow resistor SW is delivered as a ready-to-connect product.