SW 200 G1/4-AG

Part no.: 10.05.04.00019

Flow resistor for reduction of the volume flow rate

Length L5 mm
Thread G1G1/4"-M
MaterialAluminum
SW 200 G1/4-AG
Attribute Value
G1 G1/4"-M
dn 2 mm
L 5 mm
LG1 9 mm
SW1 17 mm
Attribute Value
Evacuation rate for pu = -0,3 bar 2.05 m³/h
Evacuation rate for pu = -0,3 bar 34.10 l/min
Evacuation rate for pu = -0,6 bar 2.18 m³/h
Evacuation rate for pu = -0,6 bar 36.40 l/min
Weight 7.90 g
Product family SW

Ordering information: SW 200 G1/4-AG

Flow resistor SW is delivered as a ready-to-connect product.