SW 80 P 7.3

Part no.: 10.05.04.00090

Flow resistor for reduction of the volume flow rate

ShapePush In
Length L15.5 mm
MaterialPolyoxymethylene
External diameter D7.3 mm
SW 80 P 7.3
Attribute Value
dn 0.80 mm
D 7.30 mm
L 15.50 mm
Attribute Value
Material Polyoxymethylene
Weight 0.30 g

Ordering information: SW 80 P 7.3