SW 100 P 7.3

Part no.: 10.05.04.00091
Flow resistor for reduction of the volume flow rate
Nominal size: 1.00 mm
Shape: Push In
Length L: 15.5 mm
Material: Polyoxymethylene
External diameter D: 7.3 mm
SW 100 P 7.3
Attribute Value
dn 1 mm
D 7.3 mm
L 15.5 mm