RSV 42 G1-1/2-IG MS

Part no.: 10.05.05.00007

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size42 mm
Thread G1G1-1/2"-F
Nominal flow rate200 m³/h
Operating temperature-20 ... 100 °C
MaterialBrass
RSV 42 G1-1/2-IG MS
Attribute Value
D 71 mm
G1 G1-1/2"-F
G2 G1-1/2"-F
L 96 mm
SW1 50 mm
Attribute Value
Nominal size 42 mm
Nominal flow rate 200 m³/h
Nominal flow rate 3332 l/min
Weight 0.98 kg
Product family RSV

Ordering information: RSV 42 G1-1/2-IG MS

Non-return valve RSV is delivered as a ready-to-connect product.