Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
No-return valve for maintaining the system vacuum in the case of a power failure
Nominal size | 54 mm |
Thread G1 | G2"-F |
Nominal flow rate | 350 m³/h |
Operating temperature | -20 ... 100 °C |
Material | Brass |
Attribute | Value |
---|---|
D | 87 mm |
G1 | G2"-F |
G2 | G2"-F |
L | 100 mm |
SW1 | 70 mm |
Attribute | Value |
---|---|
Nominal size | 54 mm |
Nominal flow rate | 350 m³/h |
Nominal flow rate | 5831 l/min |
Weight | 1.10 kg |
Product family | RSV |
Ordering information: RSV 54 G2-IG MS
Non-return valve RSV is delivered as a ready-to-connect product.