Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum regulator to compensate for vacuum variations
Thread G1 | G3/8"-F |
Vacuum range | -990 ... -14 mbar |
Additional function | Mounting bracket |
Attribute | Value |
---|---|
B | 76.40 mm |
B1 | 87.20 mm |
B2 | 49 mm |
G1 | G3/8"-F |
G2 | G1/4"-F |
H | 176.80 mm |
H2 | 82.30 mm |
H3 | 9 mm |
L | 76 mm |
X1 | 45 mm |
Attribute | Value |
---|---|
Vacuum range | -990 ... -14 mbar |
Repeatability | 5 mbar |
Flow rate max. vacuum | 195 l/min |
Flow rate max. | 11.70 m³/h |
Operating temperature | 5 ... 60 °C |
Weight | 0.65 kg |
Product family | VR |
Ordering information: VR G3/8-IG HW
Vacuum regulator VR is delivered as a ready-to-connect product, including holding angle.