Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum regulator to compensate for vacuum variations
Thread G1 | G1/4"-F |
Vacuum range | -950 ... -25 mbar |
Additional function | Mounting bracket |
Attribute | Value |
---|---|
B | 40 mm |
B1 | 60 mm |
B2 | 40 mm |
d | 24 mm |
G1 | G1/4"-F |
G2 | G1/4"-F |
H | 109 mm |
H2 | 95.70 mm |
H3 | 7 mm |
L | 84 mm |
X1 | 30 mm |
Attribute | Value |
---|---|
Vacuum range | -950 ... -25 mbar |
Repeatability | ± 2% of full-scale value |
Flow rate max. vacuum | 140 l/min |
Flow rate max. | 8.40 m³/h |
Operating temperature | 5 ... 60 °C |
Weight | 0.20 kg |
Product family | VR |
Ordering information: VR G1/4-IG HW
Vacuum regulator VR is delivered as a ready-to-connect product, including holding angle.