Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Manual slide valve for manual switching of vacuum and compressed air
Nominal size | 8 mm |
Function | 3/2-way valve |
Thread G1 | G3/8"-F |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Attribute | Value |
---|---|
D1 | 35 mm |
G1 | G3/8"-F |
L | 70.70 mm |
LG1 | 15 mm |
SW1 | 22 mm |
Attribute | Value |
---|---|
Nominal size | 8 mm |
Nominal flow rate | 10 m³/h |
Nominal flow rate | 166.70 l/min |
Weight | 0.16 kg |
Product family | HSV |
Ordering information: HSV 8 3/2 G3/8-IG
Manual slide valve HSV is delivered as a ready-to-connect product.