Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Manual slide valve for manual switching of vacuum and compressed air
Nominal size | 12 mm |
Function | 3/2-way valve |
Thread G1 | G1/2"-F |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Attribute | Value |
---|---|
D1 | 40 mm |
G1 | G1/2"-F |
L | 80 mm |
LG1 | 16 mm |
SW1 | 27 mm |
Attribute | Value |
---|---|
Nominal size | 12 mm |
Nominal flow rate | 16 m³/h |
Nominal flow rate | 266.70 l/min |
Weight | 0.23 kg |
Product family | HSV |
Ordering information: HSV 12 3/2 G1/2-IG
Manual slide valve HSV is delivered as a ready-to-connect product.