HSV 12 3/2 G1/2-IG S

Part no.: 10.05.07.00037

Manual slide valve for manual switching of vacuum and compressed air

Nominal size12 mm
Function3/2-way valve
Thread G1G1/2"-F
Pressure range (operating pressure)-0.95 ... 10.00 bar
withBarrier
HSV 12 3/2 G1/2-IG S
Attribute Value
D1 38 mm
G1 G1/2"-F
L 99.50 mm
LG1 15 mm
SW1 27 mm
Attribute Value
Nominal size 12 mm
Nominal flow rate 16 m³/h
Nominal flow rate 266.70 l/min
Weight 0.36 kg
Product family HSV

Ordering information: HSV 12 3/2 G1/2-IG S

Manual slide valve HSV is delivered as a ready-to-connect product.