Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Three-way ball valve for manual switching of vacuum and compressed air
Nominal size | 15 mm |
Function | 3/2-way valve |
Thread G1 | G1/2"-F |
Pressure range (operating pressure) | -0.95 ... 16.00 bar |
Attribute | Value |
---|---|
B | 58 mm |
D1 | 39 mm |
G1 | G1/2"-F |
H | 85 mm |
L | 77 mm |
L2 | 125 mm |
LG1 | 19 mm |
SW1 | 29 mm |
Attribute | Value |
---|---|
Nominal size | 15 mm |
Nominal flow rate | 22 m³/h |
Nominal flow rate | 366.70 l/min |
Weight | 0.81 kg |
Product family | KVD |
Ordering information: KVD 15 3/2
Three-way ball valve KVD is delivered as a ready-to-connect product.