Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Two-way ball valve for manual switching of vacuum and compressed air
Nominal size | 8 mm |
Function | 2/2-way valve |
Thread G1 | G1/4"-F |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Attribute | Value |
---|---|
G1 | G1/4"-F |
G2 | G1/4"-M |
H | 38 mm |
L | 39 mm |
LG1 | 10.50 mm |
LG2 | 9 mm |
SW1 | 21 mm |
Attribute | Value |
---|---|
Nominal size | 8 mm |
Nominal flow rate | 10 m³/h |
Nominal flow rate | 167.30 l/min |
Weight | 0.08 kg |
Product family | KVZ |
Ordering information: KVZ 8 2/2
Two-way ball valve KVZ is delivered as a ready-to-connect product.