Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection nipple with integrated touch valve
Attribute | Value |
---|---|
D | 10 mm |
D1 | 6.50 mm |
D2 | 2 mm |
G1 | G1/8"-M |
L | 5 mm |
L1 | 27.50 mm |
L2 | 7 mm |
L3 | 1.50 mm |
LG1 | 8 mm |
SW1 | 14 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Nominal flow rate | 12 l/min |
Nominal flow rate | 0.70 m³/h |
Weight | 4 g |
Product family | TV |
Ordering information: TVN G1/8-AG 6 N007
Touch valve TV / TVN is delivered as a ready-to-connect product.