Touch valve for deactivation of unused suction cups or vacuum blocks
Attribute | Value |
---|---|
Dk | 11 mm |
G1 | G1/2"-M |
G2 | G3/8"-F |
L | 54.50 mm |
L1 | 67.50 mm |
LG2 | 12 mm |
SW1 | 19 mm |
Z (Stroke) | 13 mm |
Attribute | Value |
---|---|
Nominal flow rate | 160 l/min |
Nominal flow rate | 9.60 m³/h |
Product family | TV |
Ordering information: TV G1/2-AG 13
Touch valve TV / TVN is delivered as a ready-to-connect product.