TVN G1/4-AG 8.4 N041

Part no.: 10.05.10.00058
Connection nipple with integrated touch valve
Thread G1: G1/4-M
Spring stroke Z: 8.4 mm
Nipple: N 041
TVN G1/4-AG 8.4 N041
Attribute Value
D 16.8 mm
D1 8.7 mm
G1 G1/4"-M
L 10 mm
L1 45.7 mm
L2 12.3 mm
L3 3 mm
LG1 11 mm
SW1 17 mm
Z 8.4 mm