VS-VP10-A-PNP M8-4

Part no.: 10.06.02.00030
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 10.0 bar
Shape: with adapter flange
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-VP10-A-PNP M8-4
Attribute Value
B 15.7 mm
G1 M5-F
G3 M8x1-M
G5 M4-F
H 24.7 mm
L 53 mm
L1 62 mm
L3 5.8 mm
LG1 4.5 mm
Y2 19 mm