ASK B-M8-4 5000 K-4P

Part no.: 10.06.02.00031
Connection cable
Connection 1: Fem connect M8, 4 pol
Cable length: 5000 mm
Connection 2: Cable 4
Material: PUR-Cable
Attribute Value
Material PUR-Cable
Weight 158 g