VS-V-A-NPN M8-4

Part no.: 10.06.02.00038
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 0.0 bar
Shape: with adapter flange
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
10.06.02.00578

The item 10.06.02.00038 phases out and is still available until Dec 31, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): VSi P10 D M8-4

VS-V-A-NPN M8-4
Attribute Value
B 15.7 mm
G1 M5-F
G3 M8x1-M
G5 M4-F
H 24.7 mm
L 53 mm
L1 62 mm
L3 5.8 mm
LG1 4.5 mm
Y2 19 mm