VS-VP10-NPN M8-4

Part no.: 10.06.02.00039
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 10.0 bar
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-VP10-NPN M8-4
Attribute Value
B 15.7 mm
G1 G1/8"-M
G2 M5-F
G3 M8x1-M
H 19.7 mm
L 44 mm
L1 62 mm
LG1 8 mm