ASK WB-M8-4 5000 K-4P

Part no.: 10.06.02.00047
Connection cable
Connection 1: Elbow fem con M8, 4 pol
Cable length: 5000 mm
Connection 2: Cable 4
Material: PUR-Cable
Shape: LED display
Attribute Value
Material PUR-Cable