VS-P1-A-PNP M8-4

Part no.: 10.06.02.00050
Vacuum/pressure switch with digital and analogue output signal
Measuring range: 0.0 ... 1.0 bar
Shape: with adapter flange
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
10.06.02.00578

The item 10.06.02.00050 phases out and is still available until Dec 31, 2024

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): VSi P10 D M8-4

VS-P1-A-PNP M8-4
Attribute Value
B 15.7 mm
G1 M5-F
G3 M8x1-M
G5 M4-F
H 24.7 mm
L 53 mm
L1 62 mm
L3 5.8 mm
LG1 4.5 mm
Y2 19 mm