VS-P10-D-PNP M8-4

Part no.: 10.06.02.00056
Vacuum/pressure switch with display and two digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: With digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
New: Vacuum and Pressure Switches VSi

New: Vacuum and Pressure Switches VSi

Also look at the new generation of intelligent vacuum switches with IO-Link interfaces and NFC technology.

VS-P10-D-PNP M8-4
Attribute Value
B 16 mm
G1 G1/8"-M
G2 M5-F
G3 M8x1-M
H 24.7 mm
L 58.5 mm
L1 75.5 mm
LG1 8 mm