BEF-WIN 18x22x59 1 VS

Part no.: 10.06.02.00061
Mounting bracket
Width B: 18 mm
Height H: 22 mm
Length L: 59 mm
Wall thickness s: 1 mm
for: Vacuum switch
BEF-WIN 18x22x59 1 VS
Attribute Value
B 18 mm
d1 3.2 mm
d2 3.2 mm
H 22 mm
H1 31 mm
H2 5.5 mm
L 59 mm
s 1 mm
X1 51.3 mm
X2 39 mm