VS-V-A-PNP M8-4 S

Part no.: 10.06.02.00070
+Vacuum/pressure switch VS-V-A-PNP M8-4 S elektronisch
Measuring range: -1.0 ... 0.0 bar
Shape: with adapter flange
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 1 anal./1 dig 1...5V
New: Vacuum and Pressure Switches VSi

New: Vacuum and Pressure Switches VSi

Also look at the new generation of intelligent vacuum switches with IO-Link interfaces and NFC technology.

VS-V-A-PNP M8-4 S
Attribute Value
B 15.8 mm
G1 M5-F
G3 M8x1-M
H 25 mm
L 50 mm
LG1 5 mm
LG3 9 mm