Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flange plate
Attribute | Value |
---|---|
G1 | G1/8"-F |
B | 14 mm |
H | 30 mm |
L | 30 mm |
X1 | 21 mm |
Attribute | Value |
---|---|
Measuring range | bar |
Ordering information: FLAN-PL 30x14x30 AL-EL VS