BEF-WIN 16x43.5x29 1.5 VS

Part no.: 10.06.02.00154
Mounting bracket
Width B: 16 mm
Height H: 43.5 mm
Length L: 29 mm
Wall thickness s: 1.5 mm
for: Vacuum switch
BEF-WIN 16x43.5x29 1.5 VS
Attribute Value
B 16 mm
d1 4.5 mm
H 43.5 mm
H2 5 mm
H3 6.5 mm
L 29 mm
s 1.5 mm
X1 21 mm
X2 20 mm
Y1 21 mm