Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Miniature vacuum sensor with analogue output signal
Connection | M3-M |
Measuring range | -1,00 ... 0,00 bar |
Cable length Lk | 3 m |
Attribute | Value |
---|---|
B | 9.50 mm |
G1 | M3-M |
H | 16.90 mm |
H2 | 9.90 mm |
L | 21 mm |
LG1 | 3 mm |
Lk | 3 m |
SW1 | 8 mm |
Attribute | Value |
---|---|
Measured medium | Non-aggressive gases; dry, oil-free air |
Measuring range | bar |
Overpressure resistance | 5 bar |
Repeatability | ± 1% of full-scale value |
Inputs/outputs | Analog: 1...5 V |
Electrical connection | Cable |
Connection | M3-M |
Voltage | 10-24V DC |
Protection type IP | IP 40 |
Temperature influence | ± 3% of full-scale value |
Weight | 5 g |
Product family | VS-V-SA |
Ordering information: VS-V-SA M3-AG
Vacuum switch VS-V-SA is delivered as a ready-to-connect product.