VS-V-SA STR4

Part no.: 10.06.02.00226

Miniature vacuum sensor with analogue output signal

ConnectionTube Ø4
Measuring range-1,00 ... 0,00 bar
Cable length Lk3 m
VS-V-SA STR4
Attribute Value
B 9.50 mm
D 4 mm
H 17.20 mm
H1 32.20 mm
H2 9.90 mm
L 21 mm
Lk 3 m
Attribute Value
Measured medium Non-aggressive gases; dry, oil-free air
Measuring range bar
Overpressure resistance 5 bar
Repeatability ± 1% of full-scale value
Inputs/outputs Analog: 1...5 V
Electrical connection Cable
Connection Tube Ø4
Voltage 10-24V DC
Protection type IP IP 40
Temperature influence ± 3% of full-scale value
Weight 5 g
Product family VS-V-SA
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VS-V-SA STR4

Vacuum switch VS-V-SA is delivered as a ready-to-connect product.