VS-V-AH-T-PNP M8-4 S

Part no.: 10.06.02.00294

Vacuum/pressure switch with 2 teachable, digital output signals

Measuring range-1,0 ... 0,0 bar
ShapeHorizontal
Switching point adjustmentTeach function
Construction shape vacuum switchPNP switching
Electrical connectionMale connect M8, 4 pole
IndicationLED
Protection type IPIP 40
withfixed hysteresis
Inputs/outputs2 digital
VS-V-AH-T-PNP M8-4 S
Attribute Value
B 10 mm
G1 M8-M
H 17.50 mm
L 36.20 mm
L1 43 mm
Attribute Value
Measured medium Non-aggressive gases; dry, oil-free air
Measuring range -1,0 ... 0,0 bar
Overpressure resistance 5 bar
Repeatability ± 1% of full-scale value
Hysteresis Fixed: approx. 20 mbar
Inputs/outputs 2 digital
Switching capacity (max) 200 mA
Indication LED
Electrical connection Male connect M8, 4 pole
Voltage 10-30V DC
Current consumption 20 mA
Protection type IP IP 40
Temperature influence ± 3% of full-scale value
Operating temperature 0 ... 60 °C
Weight 6 g
Product family VS-V-AH
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VS-V-AH-T-PNP M8-4 S

Vacuum and pressure switch VS-V/P-AH/AV-T is delivered as a ready-to-connect product (without connection cable).

 

Available accessories: connection cable, connection adapter