VS-P10-AH-T-PNP M8-4 S

Part no.: 10.06.02.00382
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation horizontal
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 2 digital
VS-P10-AH-T-PNP M8-4 S
Attribute Value
B 10 mm
G1 M8-M
H 17.5 mm
L 36.2 mm
L1 43 mm