VS-V-W-D-PNP-K

Part no.: 10.06.02.00418
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 2 digital
VS-V-W-D-PNP-K
Attribute Value
B 31 mm
G1 G1/8"-F
G3 G1/8"-F
G4 M3-F
H 36.5 mm
L 31 mm
LG1 5 mm
LG3 5 mm
X1 20 mm
Y1 20 mm