VS-V-W-D-NPN-K-2C

Part no.: 10.06.02.00421
Vacuum/pressure switch cube shape VS-V-W-D-NPN-K-2C 2m Kabel, Display rot/grün LCD
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored
VS-V-W-D-NPN-K-2C
Attribute Value
B 30 mm
G1 G1/8"-M
G2 M5-F
G4 M3-F
H 25.4 mm
H1 37.1 mm
L 30 mm
LG1 4 mm
LG2 5 mm
X1 20 mm
Y1 20 mm