VS-V-W-D PNP K 2C

Part no.: 10.06.02.00422
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored
10.06.02.00678

The item 10.06.02.00422 phases out: Dec 31, 2018

Beginning on this date, the item can no longer be ordered.
Alternative item: VS-V-W-D PNP K 3C-D

VS-V-W-D PNP K 2C
Attribute Value
B 30 mm
G1 G1/8"-M
G2 M5-F
G4 M3-F
H 25.4 mm
H1 37.1 mm
L 30 mm
LG1 4 mm
LG2 5 mm
X1 20 mm
Y1 20 mm