VS-P10-W-D NPN K 2C

Part no.: 10.06.02.00423
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored
10.06.02.00681

The item 10.06.02.00423 phases out: Dec 31, 2018

Beginning on this date, the item can no longer be ordered.
Alternative item: VS-P10-W-D NPN K 3C-D

VS-P10-W-D NPN K 2C
Attribute Value
B 30 mm
G1 G1/8"-M
G2 M5-F
G4 M3-F
H 25.4 mm
H1 37.1 mm
L 30 mm
LG1 4 mm
LG2 5 mm
X1 20 mm
Y1 20 mm