VS-P10-W-D-PNP-K-2C

Part no.: 10.06.02.00424
Vacuum/pressure switch cube shape VS-P10-W-D-PNP-K-2C 2m Kabel, Display rot/grün LCD
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored
Attribute Value
G1 G1/8"-M