Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mounting frame
Attribute | Value |
---|---|
B | 33.80 mm |
H | 35.40 mm |
H1 | 42.50 mm |
Attribute | Value |
---|---|
Measuring range | bar |
Ordering information: EINB-RAx33.8x35.4 VS