VS-V-PM-NC

Part no.: 10.06.02.00455

Vacuum switch, pneumatic, with pneumatic output signal

Measuring range-1,0 ... 0,0 bar
Construction shape vacuum switchNormally closed
HysteresisFixed: approx. 40 mbar
VS-V-PM-NC
Attribute Value
B 19.80 mm
d 4 mm
d3 4.20 mm
G2 M5-F
H 40 mm
L 58 mm
X1 41 mm
Attribute Value
Overpressure resistance 6 bar
Repeatability ± 3% of full-scale value
Hysteresis Fixed: approx. 40 mbar
Construction shape vacuum switch Normally closed
Weight 33 g
Product family VS-V-PM / EM-ST
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VS-V-PM-NC

Vacuum switch VS-V-PM/EM-ST is delivered as a ready-to-connect product (without connection cable).

 

Available accessories: cover, connection cable