Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum switch, pneumatic, with pneumatic output signal
Measuring range | -1,0 ... 0,0 bar |
Construction shape vacuum switch | Normally open |
Hysteresis | Fixed: approx. 10 mbar |
Attribute | Value |
---|---|
B | 19.80 mm |
d | 4 mm |
d3 | 4.20 mm |
G2 | M5-F |
H | 40 mm |
L | 58 mm |
X1 | 41 mm |
Attribute | Value |
---|---|
Overpressure resistance | 6 bar |
Repeatability | ± 3% of full-scale value |
Hysteresis | Fixed: approx. 10 mbar |
Construction shape vacuum switch | Normally open |
Weight | 33 g |
Product family | VS-V-PM / EM-ST |
Ordering information: VS-V-PM-NO
Vacuum switch VS-V-PM/EM-ST is delivered as a ready-to-connect product (without connection cable).
Available accessories: cover, connection cable