ASK S-M8-4 2000 CR

Part no.: 10.06.02.00460
Connection cable
Interface Connection 1:
Male connect M8, 4 pole
Cable length: 2000 mm
Interface Connection 2:
Crimping connection
Material: PVC-Cable
Attribute Value
Weight 91.1 g