VSi VP8 M12-4

Part no.: 10.06.02.00572

Universal vacuum and pressure switch with IO-Link function

Measuring range-1,0 ... 8,0 bar
Electrical connectionMale connect M12, 4 pol
IndicationLED
Protection type IPIP 65
VSi VP8 M12-4
Attribute Value
D 19.60 mm
G1 G1/8"-M
G2 M5-F
G3 M12x1-M
L 38 mm
L1 56 mm
LG1 8 mm
Attribute Value
Measured medium Non-aggressive gases; dry, oil-free air
Measuring range -1,0 ... 8,0 bar
Overpressure resistance 12 bar
Measuring range -14.5 ... 116.0 psi psi
Overpressure resistance 174.04 psi
Repeatability ± 3% of full-scale value
Hysteresis Adjustable
Inputs/outputs 2 digital
Switching capacity (max) 100 mA
Indication LED
Electrical connection Male connect M12, 4 pol
Connection G1/8"-M + M5-F
Voltage 10-30V DC
Current consumption 35 mA
Protection type IP IP 65
Operating temperature 0 ... 50 °C
Weight 12 g
Product family VSI
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: VSi VP8 M12-4

Vacuum and pressure switch VSi is delivered as a ready-to-connect product (without connection cable). The product consists of:

  • Vacuum and pressure switch of type VSi - available as vacuum version, pressure version or combined version without display or with integrated display

 

Available accessories: connection cable, mounting bracket