Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Dust filter
Connection | G2-1/2"-F |
Shape | Steel housing |
Nominal flow rate | 360 m³/h |
Filter pore size | 3 µm |
Attribute | Value |
---|---|
B1 | 123 mm |
D | 200 mm |
G1 | G2-1/2"-F |
G2 | G2-1/2"-F |
L | 250 mm |
L1 | 490 mm |
L2 | 12 mm |
Attribute | Value |
---|---|
Connection | G2-1/2"-F |
Nominal flow rate | 360 m³/h |
Nominal flow rate | 6000 l/min |
Max. vacuum | -950 mbar |
Filter pore size | 3 µm |
Weight | 4.30 kg |
Product family | VF |
Ordering information: STF G2-1/2-IG N
Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.
Available spare parts: replacement filter cartridge
Available accessories: mounting bracket